Retail X
Home
|
Products
|
Brands
|
About
INCLASS
⟵ See all brands
ENT0010TA - Modular seat 75x75cm
ENT0015TA - Modular seat 75x95cm
ENT0020TA - Modular seat 75x120cm
ENT0025TA - Modular seat with circular end 75x115cm
ENT0030TA - Modular seat 95x95cm
ENT0035TA - Modular seat 95x120cm
ENT0040TA - Modular seat with circular end 95x145cm
ENT0045TA - 90º round corner seat 75x75cm
ENT0050TA - 90º round corner seat 95x95cm
ENT0055TA - 60º curved pouf 75cm
ENT0060TA - 90º curved pouf 75cm
ENT0065TA - Pouf 50x50cm
ENT0070TA - Circular pouf 50cm
ENT0075TA - Circular pouf 90cm
ENT0080TA - Circular pouf 120cm
ENT0110 - Modular seat 75x75cm + backrest 75cm
ENT0120 - Modular seat 75x75cm + corner backrest 75x75cm
ENT0210 - Modular seat 75x95cm + backrest 75cm
ENT0220 - Modular seat 75x95cm + backrest 95cm
ENT0230 - Modular seat 75x95cm + corner backrest 75x95cm (right)
ENT0240 - Modular seat 75x95cm + corner backrest 75x95cm (left)
ENT0310 - Modular seat 75x120cm + backrest 75cm
ENT0320 - Modular seat 75x120cm + backrest 120cm
ENT0330 - Modular seat 75x120cm + corner backrest 75x120cm (right)
ENT0340 - Modular seat 75x120cm + corner backrest 75x120cm (left)
ENT0410 - Modular seat with circular end 75x115cm + backrest 75cm
ENT0420 - Modular seat with circular end 75x115cm + side backrest 75cm (right)
ENT0430 - Modular seat with circular end 75x115cm + side backrest 75cm (left)
ENT0440 - Modular seat with circular end 75x115cm + corner backrest 75x75cm (right)
ENT0450 - Modular seat with circular end 75x115cm + corner backrest 75x75cm (left)
ENT0510 - Modular seat 95x95cm + backrest 95cm
ENT0520 - Modular seat 95x95cm + corner backrest 95x95cm
ENT0530 - Modular seat 95x95cm + corner backrest 75x95cm (right)
ENT0540 - Modular seat 95x95cm + corner backrest 75x95cm (left)
ENT0610 - Modular seat 95x120cm + backrest 95cm
ENT0620 - Modular seat 95x120cm + backrest 120cm
ENT0630 - Modular seat 95x120cm + corner backrest 75x120cm (right)
ENT0640 - Modular seat 95x120cm + corner backrest 75x120cm (left)
ENT0650 - Modular seat 95x120cm + corner backrest 95x120cm (right)
ENT0660 - Modular seat 95x120cm + corner backrest 95x120cm (left)
ENT0710 - Modular seat with circular end 95x145cm + backrest 95cm
ENT0720 - Modular seat with circular end 95x145cm + side backrest 95cm (right)
ENT0730 - Modular seat with circular end 95x145cm + side backrest 95cm (left)
ENT0740 - Modular seat with circular end 95x145cm + corner backrest 95x95cm (right)
ENT0750 - Modular seat with circular end 95x145cm + corner backrest 95x95cm (left)
ENT0810TA - Arm width 20cm (depth 75cm)
ENT0820TA - Arm width 20cm (depth 95cm)
ENT0830TA - Arm width 50cm (depth 75cm)
ENT0840TA - Arm width 50cm (depth 95cm)
ENT0910 - Modular low table 50x75cm
Empty cart
Buy