Dacke sofa lets the fine qualities of the wood come to the fore. Pay particular attention to the finely curved ribs in the back and the sensually designed armrests. It has a comfortable seat height, fits nicely as a solitary, or in the company of some of our chairs or armchairs.
BUY
Specifications
<p><strong>Material: </strong>Frame in Swedish solid birch with upholstered seat. Stopping cold foam.</p> <p><strong>Surface treatment: </strong>Water-based varnish. Semi-matt clear lacquer, light matt lacquer or one of our standard colors white, black or grey. Any color is offered for an additional fee. Special bets can be offered according to submitted samples.</p> <p><strong>Options: </strong>Removable fabric including hospital tissue in seat. Upholstery in leather or artificial leather.</p><table><tbody><tr><td>Height</td><td>82 cm</td></tr><tr><td>Width</td><td>149 cm</td></tr><tr><td>Depth</td><td>58 cm</td></tr><tr><td>Seat height</td><td>45 cm</td></tr><tr><td>Seat depth</td><td>46 cm</td></tr></tbody></table>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.