Swoosh Sofas The Swoosh sofas range is a collection of simple and stylish furniture that lends itself to an array of spaces. Swoosh furniture will fit easily into any reception area, café, lounge or learning environment. Swoosh 2-seater sofas are available with a metal wire base as well as an oak base with or without arms. Design by Roger Webb Associates Moulded foam over preformed plywood shell Metal base options: wire frame available in chrome effect, black or white Wood base options: Solid oak frame, with or without arms. Also available with Black or Wenge, or Teak staining Available in a wide range of fabrics, vinyls and leathers Certification: BS EN 16139: 2013 Level 1 Part of the Resimercial Collection
BUY
Specifications
<p><strong>Product versions</strong></p> <p>2-seat sofa, metal base - 1410 mm x 680 mm, height 800 mm</p> <p>2-seat sofa, wood base - 1410 mm x 680 mm, height 800 mm</p> <p>2-seat sofa, wood base with arms - 1520 mm x 685 mm, height 800 mm</p> <p><br></p> <p><strong>Weight</strong></p> <p>2-seat sofa, metal base - 33 kg</p> <p>2-seat sofa, wood base - 26 kg</p> <p>2-seat sofa, wood base with arms - 29 kg</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.