Modern design Deep seat Modern and durable upholstery Modern and exclusive sofa created by the AJ Products in-house design team. Trendy is a very comfortable, low and deep sofa - ideal for lounges, waiting rooms or staff rooms as it's tested and approved according to EN 16139. Can also be used as a daybed.
BUY
Specifications
<ul><li><strong>Seat height:</strong>410 mm</li><li><strong>Seat depth:</strong>570 mm</li><li><strong>Seat width:</strong>2100 mm</li><li><strong>Height:</strong>680 mm</li><li><strong>Width:</strong>2200 mm</li><li><strong>Depth:</strong>810 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester Trevira CS </li><li><strong>Durability:</strong>80000 Md</li><li><strong>Stand material:</strong>Steel </li><li><strong>Number of seats:</strong>3 </li><li><strong>Weight:</strong>50 kg</li><li><strong>Testing:</strong>EN 16139 </li></ul>
Meassurments: 2100 x 680 x 570 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.