Retail X

Home | Products | Brands | About

Bergamo Corner sofa 4430-4302-4303

BY

Bergamo by Morten Georgsen is organic luxury made comfortable. Bergamo elegantly combines extraordinary, individual comfort with an elegant aesthetic. The result is a contemporary sofa with an all-day comfort. Bergamo combines clean, minimal lines with organic shapes to create a visual statement in any space. The unifying stitching design on the base, armrests, and backrest of Bergamo adds a graceful sense of comfort. The Bergamo sofa is crafted with low, discrete legs that create a light, 'floating’ look. Change the depth of the seat by using the loose back cushions differently. Why not place the cushions against the armrests? In addition to providing extra armrest support, it will also allow you to sit comfortably on the sofa with your legs raised. Bergamo can be customised in a variety of different fabrics and materials to suit your existing decor.


BUY

Specifications

<p>Dimensions and weights</p> <p>Armrest height</p> <p>65 cm</p> <p>Depth</p> <p>108½ cm</p> <p>Height</p> <p>83 cm</p> <p>Legs height</p> <p>5 cm</p> <p>Seating height</p> <p>44½ cm</p> <p>Weight</p> <p>84 kg</p> <p>Width</p> <p>248 cm</p> <p>Designed by</p> <p>Morten Georgsen</p> <p>Item number</p> <p>443130016160</p><ul></ul>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit

Empty cartBuy