Stylish, Scandinavian design Durable material Legs that facilitate cleaning access Modern and versatile sofa in AJ Products' proprietary design. You can combine it with other units in the VARIETY series for a completely unique piece of furniture. The sofa is designed with a space between the seat and backrest that facilitates cleaning access. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.
BUY
Specifications
<ul><li><strong>Seat height:</strong>450 mm</li><li><strong>Seat depth:</strong>485 mm</li><li><strong>Seat width:</strong>1800 mm</li><li><strong>Width:</strong>2000 mm</li><li><strong>Depth:</strong>700 mm</li><li><strong>Total height:</strong>825 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester Trevira CS </li><li><strong>Durability:</strong>65000 Md</li><li><strong>Stand material:</strong>Steel </li><li><strong>Number of seats:</strong>3 </li><li><strong>Weight:</strong>75 kg</li><li><strong>Assembly:</strong>Delivered unassembled </li><li><strong>Testing:</strong>EN 16139:2013 </li></ul>
Meassurments: 2000 x 840 x 700 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.