Straight and clean design Springy nozag bottom Removable upholstery Sofa with straight lines and slim legs. Solid wood frame with springy nozag bottom. Cold foam cushions and padded armrests. Removable upholstery.
BUY
Specifications
<ul><li><strong>Seat height:</strong>430 mm</li><li><strong>Seat depth:</strong>550 mm</li><li><strong>Seat width:</strong>1640mm</li><li><strong>Height:</strong>700 mm</li><li><strong>Width:</strong>1940mm</li><li><strong>Depth:</strong>800 mm</li><li><strong>Material:</strong>Fabric </li><li><strong>Composition:</strong>100% Polyester </li><li><strong>Durability:</strong>83000 Md</li><li><strong>Number of seats:</strong>3</li><li><strong>Weight:</strong>64kg</li></ul>
Meassurments: 1940 x 700 x 800 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.