Durable fabric upholstery Modern Available in many colours Modern, round seating block with durable fabric upholstery. The seating block is ideal for hallways, lounges, waiting rooms, etc.
BUY
Specifications
<ul><li><strong>Seat height: </strong>470 mm</li><li><strong>Diameter: </strong>440 mm</li><li><strong>Frame material: </strong>Plywood</li><li><strong>Material: </strong>Fabric </li><li><strong>Composition: </strong>100% Polyester </li><li><strong>Shape: </strong>Round </li><li><strong>Weight: </strong>9 kg</li></ul>
Meassurments: 440 x 470 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.