Cover, an unmistakable collection for its beauty and robustness. A tribute to the Valencian manufacturing tradition as a challenge to innovation, making it sustainable and durable. Elegance. Simplicity. Comfort. A unique collection, different, distinguished, with character. An endless number of colors for all tastes and spaces.
BUY
Specifications
These modules are lined with high-quality, designer fabrics designed for outdoor spaces. Their elegant shapes add a touch of distinction and warmth wherever any piece from this collection is placed. Sets can be created with the armchair and the modular pieces, which can fit both indoors and outdoors.<br /><br />Measures (Width, height, depth, weight):<br />Cover armchair: 910 mm / 810 mm / 830 mm / 20 kg<br />Cover right module: 800 mm / 810 mm / 830 mm / 19 kg<br />Cover left module: 800 mm / 810 mm / 830 mm / 19 kg<br />Cover central module: 680 mm / 810 mm / 830 mm / 17 kg
Meassurments: 910 x 810 x 830 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
Revit Materials & Textures Materials & Textures PDF PDF PDF PDF PDF