Who says that public spaces have to be less homely than our homes? With Jalis Flow, the designers at Jehs + Laub have created a modular seating system that makes every foyer, lounge, workspace and waiting area so individual and inviting that absolutely everyone can express themselves freely and – entirely in harmony with their tastes and needs – be in flow. Whether high, low or no backrest, rectangular or trapezoidal seats, curved left or right, round or facing, the modules can be configured and reconfigured endlessly. All wonderfully comfortable and ergonomic. Generous design freedom, down to the smallest detail: comfy seat cushions with distinctive decorative stitching, backrests in two heights and with lumbar support, and a side table with power socket and USB which can be positioned flexibly, either standing alone or between the cushions.
BUY
Specifications
<ul><li>Modular seating programme with various combination options</li><li>High degree of flexibility – from small seating units to room-filling configurations</li><li>Elements are easy to link using connectors</li><li>Elements in three different heights (stool, low back, high back can be combined freely</li><li>Covers are designed as interchangeable covers and are emovable</li><li>Optional flame-retardant upholstery foam in accordance with BS5852</li><li>Solid beechwood frame in wooden frame construction</li><li>Seat springing: steel zigzag springs</li></ul> <p>Side tables:</p><ul><li>2 fixed heights (44 cm and 60 cm) – optionally with or without electrification (international socket or USB-A/C charger)</li><li>Height-adjustable table (48 cm – 72 cm) using a gas spring (only without electrification)</li><li>Option to place the fixed table (height 44 cm) between 2 elements</li><li>Sturdy steel base for high stability</li><li>Table top available in HPL-coated, MDF powder-coated, MDF lacquered and solid wood</li><li>Frame can be painted in any colour</li></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.