Retail X

Home | Products | Brands | About

TRAIN S01 Sectional and bench sofa

BY

A fully upholstered sectional and bench sofa that is ideal for e.g. waiting rooms, receptions and dining room environments, adjustable length as needed. It can be built as a straight, L-shaped or U-shaped sofa and can, for example, be finished with armrests or a corner section.  Each section of TRAIN S01 can advantageously be ordered in different colors for a more eye-catching result, and we can adapt the length of the straight sections completely to your needs. Also available with 45° and 90° inside and outside sections where you can, for example, build a rounded sofa like a horseshoe.  Floor anchoring if necessary. The straight sections are available at dining and lower bar table height. Leg stand as standard in silver-white and black lacquer and chrome, other RAL on request. Choose from fabrics, artificial leather and leather from all our Scandinavian suppliers. In this way, you can vary the clothing and create a variety of expressions.


BUY

Specifications

<p>SEAT HEIGHT46 cm</p> <p>DEPTH63 cm</p> <p>HEIGHT82 cm</p> <p>LENGTH 140 / 160 / 180 / 200 / 220&nbsp;cm<br></p> <p>ACCESSORIES</p> <ul><li>Coupling fittings</li><li>45°-90° Sections</li></ul> <p>STAND: Silver grey-white and black lacquer are standard</p> <p>Additions:<br>- Chrome<br>- Optional RAL<br>- Floor fixed</p> <p>Other NEWS!<br>Now the sofa is also available with a seat height of 65 cm</p> <p><br><br></p>

Meassurments: 1400 x 820 x 630 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD AutoCAD

Empty cartBuy