The calm walls of the Meeter Workbay can contain the most important of conversations, or welcome the individual in for some deep focused work. We’ve all found the need for quiet and calm in the middle of a busy workplace. That’s why we’re helping you create the perfect Concentration Zone. Meeter Workbay’s minimalist design makes it an easy addition to any open-plan office, letting you create the private spaces you need.
BUY
Specifications
<p><strong>Dimensions<br></strong>Length options: 165, 195 cm<br>Height: 128 cm<br>Width: 215 cm</p> <p><strong>Frame</strong><br>Solid wood and plywood</p> <p><strong>Seat & backrest<br></strong>Durable HR foam; fire retardant HR foam on request<br>Fixed seat and back cushions</p> <p><strong>Legs</strong><br>Solid oak, stained and varnished; anti-slip soles / Powder-coated metal: matt black RAL 9005; anti-slip soles; Plinth options of natural oak veneer, melamine, HP laminate</p> <p><strong>Accessories</strong><br>Additional tables fo add functionality to the seating area<br>Integrated electrical outlet<br>Custom-made planter boxes to offer an organic touch of privacy<br></p> <p><strong>Warranty</strong><br>10 years</p> <p></p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.