Neat and adaptable Durable and durable material Easy to place and flexible Versatile and easy-to-place pouffe in AJ Products' proprietary design You can combine it with other units in the VARIETY series for a completely unique piece of furniture. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.
BUY
Specifications
<p><strong>Width: </strong>450mm<br><strong>Depth: </strong>450mm<strong><br>Color</strong>: Multiple colors<strong><br>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 10kg</p>
Meassurments: 450 x 0 x 450 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.