Retail X

Home | Products | Brands | About

Bolzano chaise longue, Right 446-8500

BY

Designed by Morten Georgsen, the Bolzano chaise longue is made for relaxation. With a warm, welcoming look and feel, its sculptural silhouette and curved design ensure a high level of comfort. Available with a left-hand chaise or a right-hand chaise, this contemporary lounge works in any space. The Bolzano lounge sofa is made up of organic shapes and curved lines, encouraging togetherness and creating a sense of comfort in the home. With a refined, round silhouette, the lines of the Bolzano chaise longue are clean and minimalistic for a contemporary and streamlined look that will never go out of style. CONSIDERED DETAILS SUPERIOR SEATING COMFORT


BUY

Specifications

<p>Dimensions and weights</p> <p>Armrest height</p> <p>76 cm</p> <p>Depth</p> <p>91 cm</p> <p>Height</p> <p>76 cm</p> <p>Legs height</p> <p>3 cm</p> <p>Seating height</p> <p>42 cm</p> <p>Weight</p> <p>46 kg</p> <p>Width</p> <p>176 cm</p> <p>Designed by</p> <p>Morten Georgsen</p> <p>Item number</p> <p>446185006092</p><ul></ul>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit

Empty cartBuy