Stay here, stay with me, stay relaxed, stay and read... The Stay Sofa has a sculptural and organic shape that, besides giving a contemporary look, also embraces the user and encourages to stay seated. The characteristic shape is almost like a singular continuous pencil stroke wrapping a solid texture. The sofa is suitable for both public spaces and private homes as its small size fits very well to populate spaces of limited size where keeping cosiness and comfort are essential.
BUY
Specifications
<ul><li>Product Net Weight Kg:98</li><li>Gross Weight Kg:101</li><li>Gross Height Meter:0.78</li><li>Gross Length Meter:1.55</li><li>Gross Depth Meter:0.75</li><li>Seating Dimensions Dx Wx H:70 x 150 x 76 cm</li><li>Seat Height:41 cm</li><li>Seat Width:123 cm</li><li>Seat Depth:53 cm</li><li>Back Height:37 cm</li><li>Armrest Height:76 cm</li><li>Armrest Distance Between:127 cm</li><li>Base Leg Thickness:Ø2,5-4,5 cm</li><li>Frame Width:126 cm</li><li>Frame Depth:42 cm</li><li>Materials:Oak Semi Matt Lacquered Base</li></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.