Retail X

Home | Products | Brands | About

Floater Sofa

BY

Hold a private meeting or just withdraw for some peace and quiet. The sofa system with high or low back, which can grow from a 1-seater to a 3-seater, becomes a feel-good oasis and a haven in the office. With its freely selectable modules made of ash or oak wood, Floater becomes a fully fledged workplace. The additional shelves provide space for notebooks and pads, for which there is a dedicated power connection. Floater is more than a sofa, it is a freely configurable tool for (cosy) working in the modern office.


BUY

Specifications

<ul><li>Highly varied product family consisting of easy chairs, sofas, desks (optionally on castors) and panels (optionally with table)</li><li>In addition to the standard dimensions, all elements are also available in desired dimensions as standard</li><li>Upholstery foams optionally flame retardant to BS5852, other standards possible</li><li>Covers (removable) in fabric and leather</li><li>Feet and visible frame strip in solid wood (optionally with open-pore lacquer finish), shelves always with oiled veneer or open-pore lacquer finish, table tops powder-coated, oiled veneer or open-pore lacquer finish or HPL-coated</li><li>Substructure of the rear panels always made of high-quality plywood</li><li>Accessories: Hooks (e.g. as coat rack)</li><li>Good sound absorption</li></ul> <p><strong>Easy chairs and sofas:</strong></p><ul><li>Easy chairs and sofas can be equipped with different shelf variants (always with a Schuko socket and USB charger) as an alternative to an upholstered armrest</li><li>Accessories: Cable passage with brush seal, storage drawer (rotatable)</li></ul> <p><strong>Panel:</strong></p><ul><li>Connection elements for the configuration of easy chairs, sofas and desks of the same height</li><li>Assembled table top incl. 2 solid wood legs</li><li>Panel thickness: 30 mm with straight edge</li><li>Table height: 68 cm</li></ul>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max 3ds Max 3ds Max AutoCAD PDF PDF PDF SketchUp SketchUp SketchUp Revit Revit Revit Revit PDF PDF Archicad PDF

Empty cartBuy