Plenty of space Sleek design 100% polyester fabric Large sofa with a high backrest and two seating modules. The sofa has durable upholstery and is ideal for common rooms, hallways and waiting rooms.
BUY
Specifications
<ul><li><strong>Seat height: </strong>460 mm</li><li><strong>Height: </strong>1000 mm</li><li><strong>Width: </strong>2000 mm</li><li><strong>Depth: </strong>1000 mm</li><li><strong>Material: </strong>Fabric </li><li><strong>Composition: </strong>100% Polyester </li><li><strong>Stand colour: </strong>Silver </li><li><strong>Stand colour code: </strong>RAL 9006 </li><li><strong>Stand material: </strong>Tubular steel </li><li><strong>Shape: </strong>Half moon </li><li><strong>Weight: </strong>80 kg</li></ul>
Meassurments: 2000 x 1000 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.