Retail X

Home | Products | Brands | About

Carmo corner 4-seater sofa sofa with open-end, Left 416-CP00

BY

The inside frame of the arm and backrest is cut out and covered with soft foam. This makes both the armrest and the backrest very soft and optimizes your comfort. Carmo is a modular sofa system that can be bought as single modules. When doing so, the modules come fully upholstered with crocodile connectors ensuring easy attachment and detachment. Designer Anders Nørgaard has used oversized piping to define the unique, squared shapes and give a very soft and cocooning look.The low comfortable back has the same height as the armrest giving a fantastic seating comfort, especially in the corner. With a height of only 5 cm, the legs seem invisible making the sofa look almost floating. This adds a visual lightness to the design.


BUY

Specifications

<p><strong>Dimensions and weights</strong></p> <p>Armrest height</p> <p>70 cm</p> <p>Depth</p> <p>233 cm</p> <p>Height</p> <p>70 cm</p> <p>Legs height</p> <p>5 cm</p> <p>Seating height</p> <p>42 cm</p> <p>Weight</p> <p>179 kg</p> <p>Width</p> <p>378 cm</p> <p><strong>Designed by</strong></p> <p>Anders Nørgaard</p> <p><strong>Finish</strong></p> <p>Leg</p> <p>lacquered</p> <p><strong>Item number</strong></p> <p>41G1000CP000950</p>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit

Empty cartBuy