Retail X

Home | Products | Brands | About

Sofa office se:living

BY

Sofa for cosy offices Everyday office life with its daily to do lists and meetings requires good planning, communication and full attention. This becomes easier in a pleasant and productive environment. The se:living sofa with matching tables do just that: they provide lightness as well as creativity, and bring cosiness into the working context. The comfortable upholstery guarantees comfort in every situation.


BUY

Specifications

<p>Multi-purpose soft seating furniture that unites the comfort and aesthetics of a living room sofa with the functionality which is expected in modern working environments. You can configure se:living as an armchair, a corner unit, an island or video conference constellation and complete it with storage elements, add-on tabes and stools.<br> <br> </p> <p><strong>Application areas</strong></p> <ul> <li>Lounge, waiting and reception areas</li> <li>Informal meeting zones, collaboration and meeting zones</li> <li>Quiet zones and retreats</li> <li>Hubs and intermediate areas</li> <li>(Executive) offices</li> <li>Break areas, canteen, bistro and cafeteria</li> </ul> <p><strong>Upholstered element</strong></p> <p><u>Carcass </u></p> <p>The upholstered element consists of a wooden carcass made of various wood materials, such as MDF/plywood/HDF and chipboard. These FSC-certified materials are used in varying proportions.</p> <p><u>Upholstery structure for s</u><u>ofas, stools, plant benches and armchair (square)</u></p> <p>The upholstery structure consists of an 80-mm-high innerspring that sits loosely on the base frame. For sound insulation, a layer of fleece is loosely laid between the base frame, which has holes for ventilation, and the innerspring. Another layer of fleece lies loosely on the innerspring. The full-surface upholstery structure in sandwich construction is made of two layers which are contour-cut.</p> <p>Bottom layer: Polyether foam, 50 mm – density: 44 kg/m³</p> <p>Top layer: Polyether foam, 50 mm, tapering to 20 mm/density: 30 kg/m³</p> <p><u>Backrest and armrest upholstery for sofa, plant bench and armchair (square)</u></p> <p>The backrest and armrests are fitted into the frame using two black powder-coated steel tubes (29-mm diameter) and screwed into place from below. It is possible to remove and replace the armrests at a later date.</p> <p>The backrest and armrests have a wooden support made of plywood. The full-surface upholstery structure in sandwich construction made of two layers is contour-cut.</p> <p>Bottom layer: Polyether foam, 97 mm - density: 35 kg/m³</p> <p>Top layer: Polyether foam thickness: 20 mm / density: 35 kg/m³</p> <p><u>Upholstery structure for armchair (round)</u></p> <p>The upholstery structure consists of straps that are stretched crosswise and firmly connected to the wood. The full-surface upholstery structure in sandwich construction made of two layers is contour-cut.</p> <p>Bottom layer: Polyether foam, 90 mm - density: 35 kg/m³</p> <p>Top layer: Polyether foam, 40 mm - density: 30 kg/m³</p> <p><u>Backrest and armrest upholstery for armchair (round)</u></p> <p>The backrest is fitted into the frame using two black powder-coated steel tubes (29-mm diameter) and screwed into place from below. </p> <p>The backrest has a wooden support made of plywood. The full-surface upholstery structure in sandwich construction made of two layers is contour-cut.</p> <p>Bottom layer: Polyether foam, 30 mm - density: 25 kg/m³</p> <p>Top layer: Polyether foam thickness: 20 mm/density: 30 kg/m³</p> <p><u>Cover:</u></p> <p>A 100-gram polyester fleece wadding is sewn under the cover.</p> <p><strong>Plinth</strong></p> <p>The plinth is made of MDF or wood and is 80 mm high. It is available in the following versions:</p> <ul><li>Black grey (RAL 7021) </li></ul> <ul><li>Pale grey RAL 7044 </li></ul> <ul><li>Natural oak</li></ul> <p>A round recess (56-mm diameter) for a socket, for example, can be optionally integrated in the centre of the plinth under each seat for sofa elements. </p> <p><strong>Swivel base – only for round armchairs</strong></p> <p>The base plate and column are concealed by the all-round plinth. Can be rotated by 300 degrees (150 degrees per side), always with automatic return mechanism. </p> <p><strong>Glides</strong></p> <p>Four black adjustable legs are mounted under the base plate of the upholstered elements. Two are rubber glides (stoppers) and the other two, diagonally positioned, are plastic glides with an adjustment range of 10 mm.</p> <p>The plinth rests on four non-slip glides mounted in the corners.</p> <p><strong>User weight</strong></p> <ul> <li>For sofa elements: up to 130 kg body weight per seat</li> <li>Armchair: up to 130 kg body weight</li> <li>Stool: up to 130 kg body weight</li></ul> <p><strong>Linking</strong></p> <p>All linkable elements are permanently connected to each other via the plinth. The plinths are connected to each other via two U-connectors. An M8 screw with Torx is used to tighten the U-connector so that the frames are pressed together and the elements are firmly connected. </p> <p><strong>Quality standards</strong></p> <ul> <li>GS label of TÜV Rheinland LGA Products GmbH according to EN 16139 L1 & DIN 4573 for sofa and armchair (in preparation)</li> </ul> <ul> <li>TÜV tested for harmful substances (in preparation)</li> <li>Greenguard (in preparation)</li> <li>Fire safety regulations: EN 1021, Part 1 & 2, UK FFFSR, Italy UNI Class 1.IM</li> <li>Produced in accordance with DIN ISO 9001 Quality management</li> <li>Produced in accordance with DIN ISO 14001 Environmental Management System</li> </ul> <ul> <li>High-quality materials</li> <li>5-year guarantee</li> </ul> <p><strong>Ecology</strong></p> <ul><li>10 years availability of spare parts</li></ul> <ul><li>Eco balance FACT sheet</li></ul> <ul><li>Cover fabrics: Eco-Tex Standard 100 </li></ul> <ul><li>Ease of servicing due to easily exchangeable parts</li></ul>

Meassurments: 1606 x 723 x 815 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

PDF PDF PDF PDF PDF Revit Revit Revit Revit Materials & Textures

Empty cartBuy