Classic design Perfect for the reception Fabric or imitation leather Classic and stylish 3-seater sofa with a rounded backrest, integrated armrests and legs and comfortable padding. The sofa offers a comfortable and enveloping seat that is perfect for visitor seating in your waiting room or reception.
BUY
Specifications
<ul><li><strong>Seat height:</strong>450 mm</li><li><strong>Seat width:</strong>480 mm</li><li><strong>Height:</strong>770 mm</li><li><strong>Width:</strong>700 mm</li><li><strong>Depth:</strong>600 mm</li><li><strong>Material:</strong>Fabric </li><li><strong>Composition:</strong>100% Polyester </li><li><strong>Durability:</strong>100000 Md</li><li><strong>Weight:</strong>17 kg</li></ul>
Meassurments: 1780 x 770 x 600 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.