Retail X

Home | Products | Brands | About

Muse

BY

Muse – Metal frame Muse – Wood base The Muse range is an intriguing hybrid of a statement seat and a privacy booth allowing the user to escape the distractions of an open plan space. The enclosed high back privacy booth creates a secluded space by reducing peripheral vision and buffering external noise distractions. A perfect place of refuge in public areas including open plan offices, airport lounges, waiting areas and hotel lobbies. Muse is available in a metal or solid oak frame. Design by Hilary Birkbeck Privacy booth range available with metal or wood base Available in a wide range of fabrics, vinyls and leathers Dual upholstery available Metal frame available in a chrome effect or matt black finish Solid oak 4 leg base available, with black or wenge staining options Optional writing tablet available with black or white work surface


BUY

Specifications

<p><strong>Product versions</strong></p><ul><li>Muse&nbsp;<ul><li>Muse – Metal frame&nbsp;- 900 mm x 820 mm, height 1480 mm</li><li>Muse – Wood base - 900 mm x 820 mm, height 1460 mm</li></ul></li></ul> <p><strong>Weight</strong></p><ul><li>Muse <ul><li>Muse – Metal frame - 40 kg</li><li>Muse – Wood base - 36 kg</li></ul></li></ul> <p><strong><br></strong></p>

Meassurments: 900 x 1480 x 820 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Revit AutoCAD 3ds Max AutoCAD SketchUp

Empty cartBuy