Plenty of space Sleek design Easy to clean Large circular sofa with a round backrest in the centre. The sofa consists of interconnected modules. It has durable upholstery and is ideal for common rooms, hallways and waiting rooms.
BUY
Specifications
<ul><li><strong>Seat height:</strong>460 mm</li><li><strong>Height:</strong>1000 mm</li><li><strong>Diameter:</strong>2000 mm</li><li><strong>Material:</strong>Synthetic leather<br></li><li><strong>Stand colour:</strong>Silver </li><li><strong>Stand colour code:</strong>RAL 9006</li><li><strong>Weight:</strong>70 kg</li></ul>
Meassurments: 2000 x 1000 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.