Retail X

Home | Products | Brands | About

Sofa MW08

BY

MW08 Sofa – Excellence in Outdoor Comfort Designed for the outdoors, the MW08 is an innovative piece of furniture that combines bold design with absolute comfort. Its seat, composed of two independent bean-shaped cushions, perfectly contours to the body's curves for an unparalleled feeling of relaxation. Thanks to its high-resilience honeycomb foam, this chair is specially designed to withstand outdoor conditions while providing exceptional comfort. Its transparent cast PMMA (Altuglas) walls create an illusion of levitation, giving the MW08 an airy and sophisticated aesthetic. Extremely resistant to impacts and scratches, they guarantee optimal durability, even outdoors. The cushions are covered in 3D Runner fabric, a premium material designed for outdoor use, available in 13 colors to suit all styles and environments. The MW08 can also be used indoors and comes with a protective cover for winter storage.


BUY

Specifications

<p><strong><em>The MW08 model is a designer sofa made in France, created by French designer Olivier SANTINI.</em></strong></p> <p><strong>Dimensions:&nbsp;</strong>153 x 74 x 81 cm.</p> <p><strong>Weight:</strong>&nbsp;38 kg<strong>.</strong></p> <p><strong>Maximum load capacity:</strong>&nbsp;300 kg.</p> <p><strong>Panels:</strong>&nbsp;Made of cast PMMA (Altuglas) bronze – transparent, gray-blue smoked, or green.</p> <p><strong>Marine-grade stainless steel components:</strong></p> <p>- Premium material ensuring optimal corrosion resistance.</p> <p>- Maintains a perfect appearance even after years outdoors.</p> <p><strong>Foam seat:</strong></p> <p>MW seats with foam adapt to both indoor and outdoor use. HR foam is for indoors, while alveolar foam is for outdoors. Independent cushions and removable covers offer customization, easy maintenance, and durability.</p> <p><strong>Protection & durability:</strong></p> <p>High-quality white marine-grade protective covers available for winter storage.</p> <p><strong>5-year warranty, ensuring the furniture’s long-lasting durability.</strong></p>

Meassurments: 1530 x 740 x 810 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Materials & Textures Revit Revit Materials & Textures

Empty cartBuy