Retail X

Home | Products | Brands | About

Bank Sofa - 1 Seater

BY

The Bank Sofa is a reconfigurable, modular seating solution designed to offer a standard range of components to replace the need for bespoke design banquette seating. The increased seat height at 450mm complements dining and workplace booth settings, creating a comfortable sofa solution at standard chair height. Introducing a casual elegance to social settings, the sofa’s simple geometry conceals a plush high density foam, helping the sofa to retain its square shape and the users posture. Additionally, Bank has the option of power integration for workplace settings and can sit on a wood plinth or metal leg base. Highly customisable Casual elegance Optimal comfort


BUY

Specifications

<p>• Overall Length: 600</p> <p> • Overall Width: 600</p> <p> • Overall Height: 910</p> <p> • Gross Weight: n/a</p> <p> • Shipping Weight: n/a</p> <p> • Asset Type: Fixed</p> <p> • Category: Sofas</p> <p> • Code Performance: Pr_40_50_12_81</p> <p> • Duration Unit: Years</p> <p> • Expected Life: 5</p> <p> • Features: Highly customisable, Casual elegance, Optimal comfort</p> <p> • Finish:</p> <p> ◦ Upholstery: </p> <p> ◦ Fabric</p> <p> ◦ Group 0: Remix 173, Remix 143</p> <p> ◦ Group 1: Remix, Re-Wool, Melange nap, Forest nap, Field, Atlas</p> <p> ◦ Group 2: Fiord, Hallingdal, Steelcut trio, Steelcut, Rime, Canvas, Colline</p> <p> ◦ Group 3: Divina, Divina MD, Divina Melange, Twill Weave</p> <p> ◦ Group 4: Coda, Vidar 3</p> <p> ◦ Leather</p> <p> ◦ Leather Grp. 1: Ultra</p> <p> ◦ Leather Grp. 2: Optimo</p> <p> ◦ Leather Grp. 3: Dunes, Triumph</p> <p> ◦ Leather Grp. 4: Spectrum</p> <p> ◦ Legs: Black powder coated</p> <p> • Material: Fabric, Leather, Steel</p> <p> • Model Reference: Sofas</p> <p> • Name: Bank 1 Seater</p> <p> • Nominal Height: 910</p> <p> • Nominal Length: 600</p> <p> • Nominal Width: 600</p> <p> • Size (HxWxD): 910x600x600</p> <p> • Warranty Description: 5 year complete warranty </p> <p> • Warranty Duration Labour: n/a</p> <p> • Warranty Duration Parts: n/a</p> <p> • Warranty Duration Unit: Years</p>

Meassurments: 600 x 910 x 600 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

OBJ Archicad Filmbox 3D Asset Exchange (FBX) 3ds Max SketchUp Ifc STL AutoCAD AutoCAD Revit Revit Family Type Catalog

Empty cartBuy