Low back Hygge with 4 leg base Low back Hygge with Broomstick base The Hygge range fuses Scandinavian sentiment with contemporary design. Pronounced ‘hoo-gah’, this Danish word describes ‘a quality of cosiness and a feeling of contentment’. The gentle contoured design hugs the user and generates an intimate and cosy feel whilst the wooden outer shell creates a strong distinctive look. Available as both high-back and low-back editions with either a solid oak 4-leg, broomstick or rocking base. Design by David Fox Design Cold cured moulded foam seating with oak show-wood outer shell construction Low and high back options 3 solid oak base options: swivel broomstick, fixed 4-leg base or rocking. Black and Wenge staining also available Available in a wide range of fabrics, vinyls and leathers (restrictions apply) Part of the Resimercial Collection
BUY
Specifications
<p><strong>Product versions</strong></p><ul><li> Hygge<strong></strong><ul><li>Low back Hygge with 4 leg base - 780mm x 690mm, height 780 mm</li><li>Low back Hygge with Broomstick base - 780mm x 690mm, height 780 mm</li></ul></li></ul> <p><strong>Weight</strong> <br></p><ul><li> Hygge<ul><li>Low back Hygge with 4 leg base - 14 kg</li><li>Low back Hygge with Broomstick base - 17 kg</li></ul></li></ul> <ul></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.