Stylish and Scandinavian design Build-upable for optimal use Legs that make cleaning easier Modern and flexible sofa in AJ Produkter's own design. Perfect to combine with other units in the VARIETY series for a completely unique furniture. The sofa has a practical distance between the seat and the backrest that facilitates cleaning. The VARIETY series is suitable for both lounge and office as well as public environment as it is tested according to EN 16139.
BUY
Specifications
<p><strong>Height: </strong>840mm<br><strong>Width: </strong>1200<br><strong>Depth: </strong>700mm<br><strong>Color</strong>: Multiple colors<br><strong>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 30kg</p>
Meassurments: 1200 x 840 x 700 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.