Retail X

Home | Products | Brands | About

Senso Sofa

BY

The Senso sofa system is designed by Andersen & Voll. The idea behind Senso is to design a modular sofa system that is flexible, space efficient and facilitates informal meetings between people. The Senso sofa system takes into account the acoustic challenges that one often has in office environments. The modular system stands out due to its space efficiency and its large number of modules that provides creative solutions. The height of the modules meets the requirements for universal design. The design of the base facilitates easy cleaning. Senso seat consists of steel frame with Nozag spring and cold cured foam. Back consists of plywood with cold cured foam. Senso side table has tabletop with 6 mm compact laminate in light or dark gray with black core. Base in polished aluminium, black (RAL 9005) epoxy or white (Ral 9016) epoxy. Epoxy in other colours on request. Base to be mounted. Felt gliders.


BUY

Specifications

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max Zip SketchUp Archicad

Empty cartBuy