Regent armchair wooden base Regent armchair metal base Regent footstool With a design befitting its name, the Regent is a commanding and elegant statement chair. The high back chair provides partial visual and acoustic privacy whilst allowing the user a moment of relaxation or focus to escape the distractions of an open plan space. Upholstered with beautiful fabric movement to create a warm and inviting place of escape, a perfect place of refuge in open plan spaces. Pair with the matching Regent footstool for the ultimate seating experience. A regal statement chair Unique soft upholstered design Wooden 4-star leg base (Oak, Black, medium Walnut) Textured black 4 star base Available in a range of fabrics in a luxurious and warming colour palette Complementing footstool Manufactured in the UK
BUY
Specifications
<p><strong>Product versions</strong></p> <ul><li>Regent<ul><li>Regent armchair wooden base - 770 mm x 740 mm, height 1160 mm</li><li>Regent armchair metal base - 770 mm x 740 mm, height 1160 mm</li><li>Regent footstool - 560 mm x 460 mm, height 430 mm</li></ul></li></ul> <p><strong>Weight</strong></p> <ul><li>Regent<ul><li>Regent armchair wooden base - 28kg</li><li>Regent armchair metal base - 26kg</li><li>Regent footstool - 8kg</li></ul></li></ul>
Meassurments: 770 x 1160 x 740 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
3ds Max Revit SketchUp AutoCAD AutoCAD AutoCAD 3ds Max SketchUp AutoCAD