Retail X

Home | Products | Brands | About

Riviera Sunbed

BY

Designed by Povl B. Eskildsen. Riviera has it all. It is a sunbed, a bench, a coffee table and a guest bed. Designed in 1990, this versatile design has become an outdoor classic, appreciated for its flexibility and straightforward appearance. The slatted teak construction is adjustable in length and can easily be supplemented by a comfortable cushion.


BUY

Specifications

Teak<br />FSC 100%<br />WxDxH: 73,5x200x33 cm / Seat H: 33 cm<br />Item no. S1701515<br />PACKAGING<br />WxDxH: 80x122x37 cm<br />Weight: 29,3 kg<br /><br />PROPER USAGE AND MAINTENANCE<br />Proper usage and maintenance is vital for getting the most out of the valuable resources we have. Our designs are made to last for generations, but just like everything else, they need a little care to get there.<br /><br />STAINLESS STEEL<br />Why<br />Stainless steel is a light and long-lasting material with superb strength and is easy to maintain. This makes it a perfect material for outdoor furniture as it can withstand all kinds of weather.<br /><br />Cleaning<br />Use soapy water and wipe with a dry cloth.<br /><br />Maintenance<br />Polish such as Gleerustol metal polish will remove tarnish which may occur with prolonged outdoor use. The varnish will also provide future protection.<br /><br />Caution<br />When using care products for steel, be careful to avoid all contact with wood as this may damage the surface. Do not use products containing chlorine as this will also damage the surface and make it vulnerable to corrosion.<br /><br />Winter storage<br />The product is resistant to all types of weather, all year round. However, if possible, we recommend storing the furniture in an unheated room during the winter months.<br /><br />TEAK<br />Origin<br />Teak is commonly found in Southeast Asia, Central and South America. Our FSC-certified teak comes from Central America, Brazil and Indonesia, while our non-certified teak comes from plantations in Southeast Asia and Trinidad; managed to sustain a renewable and reliable supply of wood.<br /><br />Why<br />Teak is a heavy, hard and sturdy wood type. The high content of natural oils makes it highly resistant and it is therefore a good choice for outdoor furniture.<br /><br />Cleaning<br />Do a general cleaning when needed with a suitable wood cleaner and soft bristle brush. Rinse afterwards with water and let it dry for 24 hours. Note: Wipe off tables, benches and chairs after use with a dry cloth.<br /><br />Maintenance<br />As the wood is untreated, the surface will patinate over time and eventually turn a beautiful silvery grey. If you wish to preserve or intensify the original honey-golden colour, use a suitable furniture oil on a regular basis. The wood is resistant to everyday wind and weather with or without treatment due to the high content of natural oils.<br /><br />Winter storage<br />The product is resistant to all types of weather, all year round. However, if possible, we recommend storing the furniture in an unheated room during the winter months.<br /><br />Indoor use<br />Remember to re-tighten the screws once in a while.

Meassurments: 200 x 33 x 73.5 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Materials & Textures AutoCAD 3ds Max SketchUp OBJ AutoCAD Materials & Textures 3ds Max AutoCAD AutoCAD OBJ SketchUp Materials & Textures 3ds Max AutoCAD AutoCAD SketchUp OBJ Materials & Textures 3ds Max AutoCAD AutoCAD OBJ SketchUp Materials & Textures AutoCAD 3ds Max AutoCAD OBJ SketchUp Materials & Textures 3ds Max AutoCAD AutoCAD OBJ SketchUp 3ds Max 3ds Max 3ds Max 3ds Max 3ds Max

Empty cartBuy