Retail X

Home | Products | Brands | About

Meeting Point Mr Box 2-seat high back incl fabric

BY

Enclosing and shielding sofa. The high sides and back provide a total separation from the surroundings. Ideal for group meetings, collaboration tasks or free time in a subdued environment. Overall dimensions: W150 (2-seater) xW212xH140xD73 cm. Seat height 45 cm. Seat dimensions: W136xD53 cm. Cold foam cushions. Frame upholstered in standard fabric light gray X2. Color choice on back and center wall. Incl. table in white high-pressure laminate, 120x60 / 40 cm. Stand RAL 9006. Supplied with electrical socket in the table top.


BUY

Specifications

Meassurments: 2120 x 1400 x 1500 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max

Empty cartBuy