Kala - High back, wire base Kala - High back, wood base The Kala range is a collection of elegant and comfortable statement chairs ideal for use in lounge or reception areas. The high back option creates a sense of privacy, whilst the low back option lends itself to inviting social areas. The gentle curvature of the design encourages relaxation and comfort. Kala is available in a wide variety of fabrics, vinyls and leathers, with a wire metal or 4 leg solid oak base. Design by David Fox Design Moulded foam back and seat 2 base options: wire metal and 4-leg solid oak Black or wenge staining also available Wire base available in black or chrome effect Available in a wide range of fabrics, vinyls and leathers, dual upholstery also available Complementary coffee tables available Certifications: BS4875 2001, BSEN 1022 2005
BUY
Specifications
<p><strong>Weight</strong></p> <p>Kala - High back, wire base - 19kg</p> <p>Kala - High back, wood base - 16kg</p>
Meassurments: 729 x 898 x 780 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.