Meeter Round, an evolution of the straight Meeter modules, streamlines rows of seating. Its gently rounded silhouette and smooth curves optimize available space, creating an inviting seating area perfect for waiting rooms, cafés, and other public spaces.
BUY
Specifications
<p></p> <p><strong>Dimensions</strong><br>Depth: 66 cm<br>Height options: 77, 103, 128 cm<br>Standard width options: 80 and 93 cm</p> <p><strong>Frame</strong><br>Solid wood and plywood</p> <p><strong>Seat & backrest<br></strong>Durable HR foam; fire retardant HR foam on request<br>Fixed seat and back cushions</p> <p><strong>Legs</strong><br>Solid oak, stained and varnished; anti-slip soles / Powder-coated metal: matt black RAL 9005; anti-slip soles; Plinth options of natural oak veneer and HP laminate</p> <p><strong>Accessories</strong><br>Attached side table of add functionality<br></p> <p><strong>Warranty</strong><br>5 years<br></p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.