Buildable modular sofa, with or without armrests, the choices are many... The finished corner part makes it possible to easily build an interior corner sofa or why not as a different and fun 4-seater set up as a +. The accompanying table matches well together or start from the stand and build a bench, or why not a stool. Choose from fabrics, artificial leather or leather from our Scandinavian suppliers, customize the color of the stand or use our standard colors in silver grey, white or black.
BUY
Specifications
<p>SEAT HEIGHT 46 cm</p> <p>DEPTH 55 cm</p> <p>HEIGHT 76 cm</p> <p>WIDTH 55/85/140 cm module and 55 cm corner part<br></p> <p>STAND</p> <p>Silver grey-white and black lacquer are standard</p> <p>Additions:<br>- Optional </p> <p>RALPADDING</p> <p>Fully covered with fire-resistant polyether<br></p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.