Retail X

Home | Products | Brands | About

SoMod

BY

SoMod is a showpiece of modern design featuring sculpted edges and continuous lines. Bringing a casual comfort to its tailored silhouette, SoMod prioritizes relaxed lounging through a low profile and generous seat depth. This modular lounge’s modest collection of seating elements includes backed, backless and arm pieces that gang together to connect in a limitless anthology of designs. KEYWORDS: DAVIS, SoMod Price List, jehs+laub, SOMOD Lounge Series, BIFMA, BIFMA Compliant, specifications, features, bases, plinth, glides, ganging, seat units, rotating tablet, upholstery, Davis Fabric and Leather Program, COM/COL, veneer finishes, ash veneer, oak veneer, walnut veneer, acrylic, FENIX, FENIX Innovative Materials, standard laminates, configurations, seat units, end unit, connector unit, backless bench, ottoman, rotating tablet, Davis Furniture, modular seating, commercial furniture, lounge seating, office furniture, modern sofa, sectionals, contract furniture, lobby furniture, custom upholstery


BUY

Specifications

<p>Bases </p> <ul><li>All units have an 2 1/2′′​ plinth. </li><li>Plinth is offered in PT-Black, PT-Mid Grey, or PT-White </li></ul> <p>Glides </p> <ul><li>All standard units come with plastic adjustable glides. Optional felt glides SD-Felt are available no upcharge if specified at time of order. </li></ul> <p>Ganging </p> <ul><li>All standard units come with onboard ganging devices </li></ul> <p>Seat Units </p> <ul><li>Each seat section is constructed of CNC frame grade plywood. Interior is constructed of multi-density foam with Dacron overlay </li></ul> <p>Rotating Tablet </p> <ul><li>Round rotating tablet is only available centered between two backless units. </li><li>The tablet arm will always be powder coated matte black </li></ul> <p>Upholstery </p> <ul><li>Davis Fabric and Leather Program COM/COL </li><li>If you are supplying the COM/COL submit a sample before ordering for approval. </li><li>All graded in and COM/COL must be approved for use on SoMod by the Davis factory. </li></ul> <p>NOTE: Dimensions include + because of fabric & fabric stretch per unit. </p> <p></p> <p></p> <p></p> <p></p> <p></p> <p><br></p> <p></p> <p></p> <p></p> <p></p> <p></p> <p></p> <p></p> <p></p> <p><br></p> <p></p> <p></p> <p></p> <p>KEYWORDS: DAVIS, SoMod Price List, jehs+laub, SOMOD Lounge Series, BIFMA, BIFMA Compliant, specifications, features, bases, plinth, glides, ganging, seat units, rotating tablet, upholstery, Davis Fabric and Leather Program, COM/COL, veneer finishes, ash veneer, oak veneer, walnut veneer, acrylic, FENIX, FENIX Innovative Materials, standard laminates, configurations, seat units, end unit, connector unit, backless bench, ottoman, rotating tablet, Davis Furniture, modular seating, commercial furniture, lounge seating, office furniture, modern sofa, sectionals, contract furniture, lobby furniture, custom upholstery</p>

Meassurments: 0 x 0 x 0 inch



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD Revit SketchUp AutoCAD PDF PDF

Empty cartBuy