Plenty of space Modern design Perfect for common rooms Large bench seat with a round backrest in the middle. Padded with cold foam. The bench seat is ideal for common rooms and hallways
BUY
Specifications
<ul><li><strong>Seat height:</strong>450 mm</li><li><strong>Diameter:</strong>1300 mm</li><li><strong>Total height:</strong>755 mm</li><li><strong>Material:</strong>Fabric</li><li><strong>Composition:</strong>100% Polyester </li><li><strong>Durability:</strong>100000 Md</li><li><strong>Stand material:</strong>Steel </li><li><strong>Washable:</strong>60° </li><li><strong>Shape:</strong>Round </li><li><strong>Weight:</strong>25kg</li></ul>
Meassurments: 1300 x 755 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.