A buildable beam furniture that fits perfectly in receptions, waiting rooms, airports, etc. The sofa can stand alone as a 2- or 3-seater, built in infinite length or as 45° and 90° inside and outside angles, with or without a corner table between the seating elements. The table can also act as an end to a sofa area. Armrests are available as outer and middle armrests.
BUY
Specifications
<p>SEAT HEIGHT 45 cm</p> <p>DEPTH 70 cm</p> <p>HEIGHT 85 cm</p> <p>ACCESSORIES:</p><ul><li>Ø50 cm table tops</li><li>Ash, white, black laminate or white compact laminate</li></ul> <p>BEAM: Silver grey-white and black lacquer are standard<br>Optional RAL on request</p> <p>SEATING ELEMENT: W62 cm<br>Fixed upholstery, fully upholstered, fully upholstered inside<br>Fire-resistant polyether padding<br>We have selected fabrics and artificial leather for this model</p> <p>ARM REST: Silver-white or black lacquer as standard<br>Optional RAL on request<br>Brass-copper chrome plating is available as an add-on</p>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.