Sudden storm that changes the course of the trend, conservative, transgressor, all in one. Equipped with three positions, seated, comfortable, reclined, we regain the concept of “great comfort” thinking of all audiences, has two depths: 55 (standard) and 52 (petit) and its backrest has 15° manual adjustment.
BUY
Specifications
Metallic Structure With Double Horizontal Bar Chassis (Maximum Rigidity), Rest Of Parts And Fixed Modules In Dm Board And Tufted Solid Wood. Reclining Mechanism, Motor With Self-Diagnosis. Smart Touch Button With Static<br />And Electromagnetic Protection. Suspension: Triple Cinch System (90% Covered Space) With Elastic Bands Of Low Deformation (5%). Konfort Koo® Seat, With Anti-Sinking Technology, Combination Of 35 Kg Polyurethane With<br />Bagged Spring Block (256 Springs Per M2), Covered With Polyester Fiber. Dolfillplus© Polyester Fiber Backrest In Textile Cover, With Manual Movement. Polyurethane Arms 30 Kg. Hard Coatedpolyester Fiber.
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.