Supremely comfortable Modern design Practical and easily placed Stylish and easy-to-place armchair with that little bit extra. The Clear armchair is created by our in-house design team and designed to be perfect for use in public spaces, such as lounges and waiting rooms. It's also tested and approved as per EN 16139.
BUY
Specifications
<ul><li><strong>Seat height:</strong>430 mm</li><li><strong>Seat depth:</strong>535 mm</li><li><strong>Seat width:</strong>600 mm</li><li><strong>Height:</strong>770 mm</li><li><strong>Width:</strong>700mm</li><li><strong>Depth:</strong>740 mm</li><li><strong>Composition:</strong>69% Polyurethane / 31% Cotton </li><li><strong>Durability:</strong>500000 Md</li><li><strong>Stand material:</strong>Tubular steel </li><li><strong>Weight:</strong>30.1kg</li></ul>
Meassurments: 700 x 770 x 740 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.