Sofa with three positions: seated, comfortable and reclined. Seat, head, feet... We will place them to our whim, providing an avant-garde aesthetics according to the current demand, adaptable Home Cinema, special rear centre of room.
BUY
Specifications
Metallic Structure With Double Horizontal Bar Chassis (Maximum Rigidity), Rest Of Parts And Fixed Modules In Dm Board And Tufted Solid Wood. Reclining Mechanism, N Dm Board And Tufted Solid Motor With Self-Diagnosis. Smart Touch Button With Static And<br />Electromagnetic Protection. De Luxe Pushbutton Intelligent Usb (5V And 7.5V). Suspension: Triple Cinch System (90% Space Covered) With Elastic Bands Of Low Deformation (5%). Konfort Koo® Seat, With Anti-Sinking Technology,<br />Combination Of 35 Kg Polyurethane With Bagged Spring Block (256 Springs Per M2), Covered With Polyester Fiber. Backrest In 25 Kg. Super Soft, Covered With Polyester Fiber, With Electronic Control Movement.30 Kg Polyurethane<br />Arms. Hard Coated Polyester Fiber
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.