The Otis family consists of a sofa, a ottoman and a chair. Otis has a precise and narrow framework that emphasizes the loose cushions and the informal expression. The series was designed by Olav Eldøy in 2017. The traditional shape of Otis is challenged by the soft cushions that give the sofa a more informal expression. The two layers of cushions leaves roomto combine textures and colors to give an customized expression. The informal expression is evident in soft, seemingly soft cushions in the back, seat and side rails. All pillows are designed to maintain a neat expression. Vertical pillows are fastened with a zipper, while horizontal ones are fastened with a velcro.
BUY
Specifications
<ul><li>The sofa is built on a steel construction with nozag springs and an outer frame in FCS certified plywood</li><li>The cushions have a core in cold cured foam, with an over-pillow in excess material and feathers.</li><li>The steel legs are attached to the steel structure.</li><li>Soft cushions attatched to frame with zippers</li></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.