Adjustable depth sofa. Sofa of morbid shapes, rounded, has a very sharp comfort. With a strong volume but very elegant at the same time, it offers the user a deep and comfortable seat, this new version replaces the pockets by a stitching that guarantees the highlighted line of the set.
BUY
Specifications
Wooden And Mdf Board Structure Covered With Different Densities Of Polyurethane With A White Fabric Cover. Suspension System Of Triple Elastic Webbing With Low Deformation (5%) Elastic Belts. High Resilience Solid Polyurethane Seat Of 35Kg Covered And White Nordic Fabric Filled With Triafill® Microfibre . Back Cushions Of Soft Polyurethane Of 25Kg Covered With White Nordic Fabric Filled With Triafill® Microfiber . Extensible In 35Cm By An Electrical Motor On A Metallic Structure, With Remote Control .Maximum Weight Acceptable 180Kg Per Seat. Totally Removable Covers, Except Upholstered With Leather Or Synthetic
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.
AutoCAD DXF Rhino 3ds Max Initial Graphics Exchange Revit Revit Revit Revit