Retail X

Home | Products | Brands | About

REV0310 - Ottoman with outer shell in oak veneer and 4 spoke aluminum base

BY

REVER - Ottoman with outer shell in oak veneer and 4 spoke aluminum base Designed by Mario Ruiz, REVER is an elegant, timeless and very comfortable armchair, capable of working as a key piece in the work space, improving concentration with its superlative comfort and, at the same time, coexisting in the domestic space as an essential element in the construction of a peaceful interior, with character and very welcoming. Made of quality materials, the REVER collection includes lounge chairs, available in two back heights, which can also be combined with a matching ottoman. REVER is a very versatile piece that can be easily customized to be used in a multitude of spaces with different architectural languages and types of uses.The armchairs are available with two backrest heights and three versions of the outer shell: fully upholstered, oak or walnut veneer. The four-spoke aluminum swivel base with self-return is available in a white, black or polished aluminum finish. The high armchairs include a height- and tilt-adjustable headrest and are available with a fixed or reclining backrest that can be locked in any position.These characteristics make REVER a very versatile piece that can be transformed depending on the shell, the height of the backrest, the color of the base or the movement functions.


BUY

Specifications

REVER - Ottoman with outer shell in oak veneer and 4 spoke aluminum base

Meassurments: 620 x 430 x 620 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

PDF PDF Rhino AutoCAD AutoCAD JPG Revit

Empty cartBuy