High-end designer sofa, custom-made in France. "Behind the simplest appearance often lies the most complex thinking." Beneath its understated look, the MW02 collection reflects a complex design philosophy. With its distinctive style, straight seat cushions, and elegant panels, it combines harmony and comfort. Originally created for professional spaces, it now adapts seamlessly to both residential and work environments. Its optimized dimensions and cylindrical cushions strike the perfect balance between elegance and functionality. The MW02 is available with a high-resilience foam seat for indoor use or open-cell foam for outdoor use, covered in a 3D Runner fabric or Soshagro vegan leather sleeve. A marine-grade protective cover can also be supplied for winter storage.
BUY
Specifications
<p><strong><em>The MW02 model is a designer sofa made in France, created by French designer Olivier SANTINI.</em></strong></p> <p><strong>Dimensions: </strong>149.9 x 77.5 x 86.5 cm.</p> <p><strong>Weight:</strong> 45,6 kg<strong>.</strong></p> <p><strong>Maximum load capacity:</strong> 300 kg.</p> <p><strong>Panels:</strong> In PMMA (Altuglas).</p> <p><strong>Marine-grade stainless steel components:</strong></p> <p>- Premium material ensuring optimal corrosion resistance.</p> <p>- Maintains a perfect appearance even after years outdoors.</p> <p><strong>Foam seat:</strong></p> <p>MW seats with foam adapt to both indoor and outdoor use. HR foam is for indoors, while alveolar foam is for outdoors. Independent cushions and removable covers offer customization, easy maintenance, and durability.</p> <p><strong>Protection & durability:</strong></p> <p>High-quality white marine-grade protective covers available for winter storage.</p> <p><strong>5-year warranty, ensuring the furniture’s long-lasting durability.</strong></p>
Meassurments: 1499 x 775 x 865 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.