Retail X

Home | Products | Brands | About

Arcular

BY

Inspired by curves and soft geometry, Arcular offers understated elegance and casual luxury. The collection features single-seat lounge chairs, two-seater and three-seater sofas, and modular units that can be customized to create various configurations. With its striking silhouette, tailored upholstery, and sculptural cast aluminum base, Arcular brings sophistication and grace to any modern interior. Designed for versatility and comfort, Arcular is suitable for offices, hospitality settings, and residential interiors, providing an adaptable solution for any environment. KEYWORDS: Arcular, Price List, Lounge Series, LucidiPevere, Specifications, Images, Powder Coat Finishes, Freestanding, Modular, Electrical, BIFMA Compliant, Cast Aluminum Legs, Adjustable Plastic Glides, Shared Leg Ganging, Power Units, Horizontal Wire Management, Steel Frame, Plywood Base, Foam, Self Welting, Contrasting Welting, Davis Fabric, Leather Program, COM/COL, Conditions of Sales, Warranty, Fabric, Finishes, Powder Coats, Neutral Powder Coats, Pearl Powder Coats, Fenix Powder Coats, Color Trend Powder Coats, Polished Aluminum, Matte White, Light Grey, Mid Grey, Steel, Matte Black, Matte Silver, Light Anthracite, Champagne, Light Bronze, Bronze, Grigio Efeso, Grigio Antrim, Grigio Bromo, Beige Arizona, Grigio Londra, Blu Shaba, Blu Fes, Verde Kitami, Verde Comodoro, Cacao Orinoco, Rosso Jaipur, Ivory, Stone, Sand, Fog, Teal, Dark Green, Two Seat Sofa, Three Seat Sofa, Arm End Unit, Straight Connector Unit, 45° Unit Connector, 90° Unit Connector, Two Power, Two Charging USB, AU-100, AU-101, AU-102, AU-Leg, AU-1000, AU-1001, AU-1002, AU-1003, AU-10, List Price, Shipping Weight, Dimensions, Yardage, Square Feet, Metal Finishes, Support Leg, Black, White


BUY

Specifications

<ul><li><strong>Base</strong>: Cast aluminum legs</li> <li><strong>Glides</strong>: All standard units come with black adjustable plastic glides. ​</li> <li><strong>Ganging</strong>: All standard units come with shared leg ganging. ​ End or Connecting units cannot be freestanding, they must be ganged. ​</li> <li><strong>Power</strong>: Power units come in black or white and are designed for under frame placement. ​ Contact factory to discuss initial placement. ​A “J” tray is mounted and is used for horizontal wire management.</li> <li><strong>Seat Units</strong>: Steel frame with plywood base and foam ​</li> <li><strong>Welt</strong>: Self welting or optional contrasting welting available. ​ Contrasting welt must be a solid color fabric. ​</li> <li><strong>Upholstery</strong>:&nbsp;<ul><li>Davis Fabric and Leather Program COM/COL.</li><li>If you are supplying the COM/COL, submit a sample before ordering for approval.</li><li>All graded in and COM/COL must be approved for use on Arcular by the Davis factory.</li></ul></li></ul> <p></p> <p></p> <p></p> <p></p> <p></p> <p></p> <p></p> <p>KEYWORDS:&nbsp;Arcular, Price List, Lounge Series, LucidiPevere, Specifications, Images, Powder Coat Finishes, Freestanding, Modular, Electrical, BIFMA Compliant, Cast Aluminum Legs, Adjustable Plastic Glides, Shared Leg Ganging, Power Units, Horizontal Wire Management, Steel Frame, Plywood Base, Foam, Self Welting, Contrasting Welting, Davis Fabric, Leather Program, COM/COL, Conditions of Sales, Warranty, Fabric, Finishes, Powder Coats, Neutral Powder Coats, Pearl Powder Coats, Fenix Powder Coats, Color Trend Powder Coats, Polished Aluminum, Matte White, Light Grey, Mid Grey, Steel, Matte Black, Matte Silver, Light Anthracite, Champagne, Light Bronze, Bronze, Grigio Efeso, Grigio Antrim, Grigio Bromo, Beige Arizona, Grigio Londra, Blu Shaba, Blu Fes, Verde Kitami, Verde Comodoro, Cacao Orinoco, Rosso Jaipur, Ivory, Stone, Sand, Fog, Teal, Dark Green, Two Seat Sofa, Three Seat Sofa, Arm End Unit, Straight Connector Unit, 45° Unit Connector, 90° Unit Connector, Two Power, Two Charging USB, AU-100, AU-101, AU-102, AU-Leg, AU-1000, AU-1001, AU-1002, AU-1003, AU-10, List Price, Shipping Weight, Dimensions, Yardage, Square Feet, Metal Finishes, Support Leg, Black, White</p>

Meassurments: 0 x 0 x 0 inch



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

AutoCAD Revit SketchUp PDF PDF

Empty cartBuy