Mae Mae - High Back, 4 star swivel base Mae - High Back, 4 leg base The Mae range is a collection of statement chairs that are perfect for a relaxed or focused moment. The high back version of Mae offers visual and acoustic privacy whilst not obscuring the user completely from their surroundings. The low back version offers a similar visual style whilst being more suited to spaces meant for socialising. Mae is available in a wide variety of fabrics, vinyls and leathers with multiple base options. Steel framework, moulded with cold cured polyurethane Chrome effect or black metal 4-star swivel base Oak, black or wenge stained beech 4-leg base Available in a wide range of fabrics and vinyls Certifications: BS EN 16139:2013 Level 1, BS EN 1021-2:2006
BUY
Specifications
<p><strong>Product versions</strong></p> <ul><li>Mae <ul><li>Mae - High Back, 4 star swivel base - 770 mm x 740 mm, height 1160 mm</li><li>Mae - High Back, 4 leg base - 770 mm x 740 mm, height 1160 mm</li></ul></li></ul> <p><strong>Weight</strong></p> <ul><li>Mae <ul><li>Mae - High back, 4 star, swivel - 26kg</li><li>Mae - High back, wood base- 26kg</li></ul></li></ul>
Meassurments: 0 x 0 x 0 cmDownload this object as a file
In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.