Retail X

Home | Products | Brands | About

Modular sofa VARIETY round stool 1200mm

BY

Suitable for both school and lounge Durable and durable material Legs that make cleaning easier Modern and versatile stool in AJ Products' proprietary design. You can combine it with other units in the VARIETY series for a completely unique piece of furniture. The stool has tall, round legs that facilitate cleaning access. The VARIETY series is suitable for lounges and offices as well as public environments as it is tested in accordance with EN 16139.


BUY

Specifications

<p><strong>Width: </strong>1200mm<br><strong>Depth: </strong>1200mm<br><strong>Color</strong>: Multiple colors<br><strong>Material</strong>: Fabric/Synthetic leather<br><strong>Weight</strong>: 30kg</p>

Meassurments: 1200 x 0 x 1200 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

OBJ Revit AutoCAD SketchUp Materials & Textures

Empty cartBuy