Retail X

Home | Products | Brands | About

Sofa MW06

BY

« Discover the MW06: the latest creation by Olivier Santini. » The MW06 sofa, with an alveolar foam seat for outdoor use and high-resilience (HR) foam for indoor use, embodies elegance and innovation. Covered in 3D Runner fabric, it offers both durability and a refined aesthetic. With its unique bean-shaped cushions and  panels, it creates an illusion of levitation. The cast PMMA (Altuglas) panels are highly resistant to shocks and scratches. This sofa combines exceptional comfort with groundbreaking design. Ideal for enhancing a living room or outdoor space, it redefines furniture standards. Seat widths are available in 153 cm, 183 cm, and 203 cm. A marine-grade protective cover for winter storage can also be supplied. It is also available as an armchair and ottoman. Made in France.


BUY

Specifications

<p><strong><em>The MW06 model is a designer sofa made in France, created by French designer Olivier SANTINI.</em></strong></p> <p><strong>Dimensions:&nbsp;</strong>154 x 87.5 x 96.6 cm.</p> <p><strong>Weight:</strong>&nbsp;42 kg<strong>.</strong></p> <p><strong>Maximum load capacity:</strong>&nbsp;300 kg.</p> <p><strong>Panels:&nbsp;</strong>In PMMA (Altuglas).</p> <p><strong>Marine-grade stainless steel components:</strong></p> <p>- Premium material ensuring optimal corrosion resistance.</p> <p>- Maintains a perfect appearance even after years outdoors.</p> <p><strong>Foam seat:</strong></p> <p>MW seats with foam adapt to both indoor and outdoor use. HR foam is for indoors, while alveolar foam is for outdoors. Independent cushions and removable covers offer customization, easy maintenance, and durability.</p> <p><strong>Protection & durability:</strong></p> <p>High-quality white marine-grade protective covers available for winter storage.</p> <p><strong>5-year warranty, ensuring the furniture’s long-lasting durability.</strong></p>

Meassurments: 1540 x 850 x 1030 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

Materials & Textures Materials & Textures Revit Revit

Empty cartBuy