Retail X

Home | Products | Brands | About

Senso Alcove

BY

Senso sofa system was designed by the design duo Anderssen & Voll. The idea behind the design is a modular sofa system that is flexible, narrow and appeals to informal meetings between people. Senso sofa system takes into account the acoustic challenges you encounter in office environments.  Open floor plans require meeting spaces that are easy to use for impromptu meetings. The modules allows Senso to be built high or low where you require to let light in or from shield noise. Senso is designed to enable and inhibit interaction and letting the Space deside how what interaction you desire. From work zones that require quiet reflextion and working alone to building bigger set ups specifically for great conversations. The module system stands out in that it is very narrow and offers a large number of modules that provide opportunities for creative solutions. The seat height ensures requirements for universal design met. Making meeting rooms that require are easy to use for impromptu meetingsA practical solution for companies that need smaller project roomsScreens can be mounted on back wall.


BUY

Specifications

<ul><li>Senso seat consists of steel frame with Nozag spring and cold cured foam.</li><li>Back consists of plywood with cold cured foam.</li><li>Senso also comes with a double electric socket for ottoman with 3 m. black cord.</li><li>Table top in 25mm MDF white HPL laminate with sloping lacquered profile and rounded corner.</li><li>Base in polished aluminium, black or white epoxy.</li><li>Epoxy in other colours on request.</li><li>Senso also comes with oak legs in four different surfaces.</li><li>Base needs to be mounted</li><li>Felt gliders on sofa. Plastic gliders in table.</li></ul>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max Zip SketchUp Revit Revit Revit Archicad

Empty cartBuy