Retail X

Home | Products | Brands | About

Naxos Acoustic - Acoustic Armchair

BY

Naxos Acoustic's program developed from the need to provide an ergonomic and acoustically comfortable micro-environment for those who want to enjoy privacy even in open spaces or noisy and crowded places. The single or double sofa can be used to furnish waiting rooms or lobbies; the kit with wired desktop and multimedia wall is ideal for an informal meeting or for an audio-video conference. acoustic sofa, modular, waiting rooms, large halls, airports, hospitals, stations


BUY

Specifications

<p></p><p>The structure is of solid wood with tops in wood conglomerate.&nbsp;<br>The upholstered parts are in contoured polyurethane foams with differentiated density and are covered by a soft resin fiber which increases the comfort of the seat.&nbsp;<br>The legs are in tubular steel grey colored or with a chrome-plated finishing.&nbsp;<br> The tables are in plastic melamine with ABS edge thickness 2mm, with fixing plates in brushed stainless steel. The legs are in tubular steel grey colored aluminum or with a chrome-plated finishing.&nbsp;<br> The wall is suitable for fixing LCD maximum dimensions 32” (LCD or any other device excluded).&nbsp;</p>

Meassurments: 1580 x 1320 x 710 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max Ifc STL OBJ Filmbox 3D Asset Exchange (FBX) AutoCAD AutoCAD SketchUp Archicad Revit Revit Family Type Catalog

Empty cartBuy