Retail X

Home | Products | Brands | About

Bloomsbury Sofa

BY

Bloomsbury Armchair Bloomsbury 2 Seater sofa Bloomsbury 3 Seater sofa A perfect juxtaposition of classic and contemporary style. Named with a nod to our British heritage the Bloomsbury range is made with exquisite attention to detail. The Bloomsbury range comprises of a single club armchair, two-seater, and three-seater sofas. Chesterfield-inspired detailing provide a timeless quality; featuring a deep-buttoned rolled back and scroll arms. Handcrafted with a single button border, studded trim, a selection of oak, black or mahogany stained leg frames the Bloomsbury captures the timeless characteristics of a traditional Chesterfield. Available in a variety of striking velvets and luxury leathers make the Bloomsbury a deeply comfortable and luxurious sit. Single club armchair, two-seater, and three-seater sofas Chesterfield-inspired detailing Deep-buttoned rolled back and scroll arms Wooden leg base (Oak, Black, Mahogany stained) Available in a luxurious range of fabrics and leathers Manufactured in the UK


BUY

Specifications

<p><strong>Product&nbsp;versions</strong></p> <p>Bloomsbury Armchair -&nbsp;760 mm x 960 mm, height 760 mm</p> <p>Bloomsbury 2 Seater sofa-&nbsp;1780 mm x 960 mm, height 760 mm</p> <p>Bloomsbury 3 Seater sofa-&nbsp;&nbsp;20800 mm x 960 mm, height 760 mm</p> <p><br></p> <p><strong>Weight</strong><br></p> <p>Bloomsbury Armchair&nbsp;&nbsp;- 33kg<br></p> <p>Bloomsbury 2 Seater sofa -&nbsp;49kg</p> <p>Bloomsbury 3 Seater sofa&nbsp;- 57kg&nbsp;</p> <p><br></p> <p><strong><br></strong></p>

Meassurments: 0 x 0 x 0 cm



Download this object as a file

In order to download a file you need a BIMobject account. If you are logged in, the download will start automatically. If you are not logged in, you will be redirected to a login page.

3ds Max AutoCAD AutoCAD SketchUp Revit

Empty cartBuy